IESNA:LM-63-2002
[TEST]P943760
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28035
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2557.4 2541.3 2507.8 2478.7 2471.4 2474.3 2483 2499.1 2513.6 2518
2519.5 2541.3 2586.5 2660.8 2784.7 2959.5 3172.3 3428.8 3756.6 4147.1
4590.1 5132.2 5789.4 6536.9 7341.3 8205.4 9034.5 9420.7 8855.3 6842.9
3723.1 1050.6 322 190.9 109.3 45.2 0
2557.4 2548.6 2513.6 2484.5 2477.2 2478.7 2487.4 2503.4 2516.6 2520.9
2523.8 2547.2 2590.9 2669.6 2790.5 2966.8 3182.5 3440.4 3777 4167.5
4625.1 5183.2 5866.6 6598.1 7417.1 8303 9114.7 9464.4 8766.4 6689.9
3549.7 985.1 311.8 174.9 102 40.8 0
2557.4 2545.7 2512.2 2481.6 2468.5 2469.9 2474.3 2483 2488.9 2494.7
2503.4 2528.2 2574.8 2649.2 2771.6 2933.3 3140.2 3385 3701.2 4087.4
4569.7 5173 5881.2 6668.1 7484.1 8349.7 9167.1 9592.6 9075.3 7226.2
4289.9 1582.5 422.6 209.8 123.9 48.1 0
2557.4 2539.9 2507.8 2474.3 2456.8 2452.4 2455.4 2456.8 2456.8 2467
2481.6 2509.3 2555.9 2628.8 2733.7 2888.1 3093.6 3344.2 3660.4 4045.1
4566.8 5190.5 5986.1 6882.3 7800.3 8700.8 9541.6 10016.7 9754.4 8387.5
5758.8 2786.1 839.3 306 148.6 46.6 0
2557.4 2539.9 2509.3 2474.3 2452.4 2448.1 2451 2451 2451 2462.6
2488.9 2513.6 2553 2615.6 2710.4 2853.2 3060.1 3318 3635.7 4040.8
4575.6 5288.1 6207.6 7296.1 8415.2 9417.8 10226.5 10739.4 10800.6 10101.2
8055.3 4845.1 2057.5 524.6 176.3 40.8 0
2557.4 2535.5 2504.9 2469.9 2446.6 2442.2 2446.6 2452.4 2452.4 2464.1
2491.8 2512.2 2542.8 2609.8 2710.4 2853.2 3054.3 3318 3641.5 4068.5
4626.6 5393 6421.8 7676.4 8950 10056 10866.2 11469.5 11839.6 11603.5
10057.5 7061.5 3382.1 1062.3 225.9 52.5 0
2557.4 2539.9 2507.8 2471.4 2448.1 2442.2 2445.2 2451 2451 2462.6
2488.9 2516.6 2555.9 2620 2719.1 2864.8 3068.8 3325.3 3645.9 4051
4585.8 5299.8 6223.6 7296.1 8403.6 9428 10273.1 10861.8 10940.5 10171.1
8240.4 5031.7 1977.4 510 147.2 39.3 0
2557.4 2542.8 2512.2 2475.8 2452.4 2446.6 2451 2455.4 2459.7 2471.4
2490.3 2520.9 2570.5 2644.8 2751.2 2898.3 3106.7 3360.3 3676.5 4072.8
4597.4 5259 6059 6931.8 7825.1 8727.1 9582.4 10061.8 9734 8453.1
5923.4 2847.3 849.5 319.1 151.5 46.6 0
2557.4 2547.2 2515.1 2480.1 2461.2 2458.3 2464.1 2475.8 2486 2496.2
2509.3 2535.5 2586.5 2666.6 2786.1 2950.8 3156.3 3405.4 3717.3 4094.7
4572.6 5165.7 5860.8 6620 7412.7 8269.5 9111.8 9535.8 9089.9 7559.9
4776.6 1876.9 537.7 256.5 137 55.4 0
2557.4 2550.1 2516.6 2481.6 2465.6 2464.1 2474.3 2494.7 2512.2 2522.4
2532.6 2558.8 2606.9 2688.5 2813.8 2990.1 3205.8 3466.6 3787.2 4174.8
4623.6 5181.7 5824.4 6545.7 7312.1 8161.7 8970.4 9288.1 8687.7 6743.8
3695.4 1113.3 339.5 171.9 91.8 36.4 0
2557.4 2548.6 2516.6 2481.6 2465.6 2465.6 2475.8 2494.7 2513.6 2522.4
2531.1 2553 2602.5 2679.8 2803.6 2975.6 3189.8 3462.3 3784.3 4151.5
4593 5127.8 5767.5 6493.2 7224.7 8074.3 8900.5 9291 8783.9 6946.4
3935.9 1237.1 358.5 186.5 96.2 33.5 0
